We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MIC4723YMME-EV

MIC4723YMME EVALUATION BOARD


  • Refer to User Guide.

Overview


The MIC4723 is a high efficiency PWM buck (step-down) regulator that provides up to 3A of output current. The MIC4723 operates at 2MHz and has proprietary internal compensation that allows a closed loop bandwidth of over 200kHz. The low onresistance internal P-Channel MOSFET of the MIC4723 allows efficiencies up to 94%, reduces external component count and eliminates the need for an expensive external current sense resistor. The MIC4723 operates from a 3V to 5.5V input and its output is adjustable down to 1V. The devices can operate with a maximum duty cycle of 100% for use in low-dropout applications.

Package Contents

N/A

System Requirements

The MIC4723 evaluation board requires an input power source that is able to deliver greater than 3V at over 3A. The output load can either be an active or passive load. 

Documentation


Title
Document Id
MIC4723YMME Evaluation Board User Guide Download 027a87f3-d6ad-4dd2-b021-d1f202855aa4