We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC45208-1YMP-EV

MIC45208-1YMP EVALUATION BOARD

Overview

The MIC45208 is a synchronous step-down regulator module, featuring a unique adaptive ON-time control architecture. The module incorporates a DC-to-DC controller, power MOSFETs, bootstrap diode, bootstrap capacitor, and an inductor in a single package; simplifying the design and layout process for the end user.The basic parameters of the evaluation board are:• Input: 4.5V to 26V• Output: 0.8V to 5V at 10A• 600kHz Switching Frequency (Adjustable 200kHz to 600kHz).

  • Refer to User Guide.

N/A

N/A

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MIC45208-1YMP Evaluation Board User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy