We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC33050-CYHL-EV

MIC33050-CYHL EVALUATION BOARD


Refer to User Guide.

Overview


The MIC33050 is a 600mA 4MHz switching regulator featuring HyperLight Load® mode. The MIC33050 is highly efficient throughout the entire output current range, drawing just 20μA of quiescent current in operation. The tiny 3mm x 3mm MLF® package, in combination with the 4MHz switching frequency, enables a compact sub-1mm height solution with only three external components. The MIC33050 provides accurate output voltage regulation under the most demanding conditions and responds extremely quickly to a load transient with exceptionally small output voltage ripple.

Documentation


Title
Document Id
MIC33050-CYHL Evaluation Board User Guide Download 5e261f2c-21bb-4146-8e94-759f5e1331fd