We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC2873YCS-EV

MIC2873YCS EVALUATION BOARD


Refer to User Guide.

Overview


This product is no longer available for sale.
The MIC2873 is a high-current, high-efficiency flash LED driver which can operate in either torch or flash mode. The MIC2873 has a built-in, internally-compensated, current-mode PWM 2MHz boost converter which allows for the use of a very small inductor and output capacitor for stepping up the supply voltage to a high enough value at the OUT pin to drive the LED current. If the supply voltage is high enough, the synchronous switch of the converter is then fully turned-on and the LED driver operates in linear mode. MIC2873 also features a configurable safety timer which automatically shuts down the LED current after the safety timer duration is expired if the programmed LED current exceeds a certain current threshold. These features make the MIC2873 an ideal solution for high-resolution camera phone LED flashlight driver applications.