We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC28511-1YFL-EV

MIC28511-1YFL EVALUATION BOARD


  • Refer to User Guide.

Overview


The MIC28511 eval board is used to demonstrate the features of the MIC28511, a synchronous step-down regulator featuring unique adaptive on-time control architecture with integrated power MOSFETs. The MIC28511 operates over an input supply range of 4.6V to 60V, and can be used to supply up to 3A of output current. The output voltage is adjustable down to 0.8V with a guaranteed accuracy of ±1% from 0°C to 85°C. The device operates with a programmable switching frequency from 200kHz to680kHz (nominal). The MIC28511 evaluation board requires only a single power supply with at least 5A current capability. For applications where VIN is less than +5.5V the internal LDO can be bypassed by tying VDD to VIN.

Package Contents

N/A

Documentation


Title
Document Id
MIC28511-1YFL Evaluation Board User Guide Download 37f9fbf3-8f12-4aa4-a42c-047401e6b71f