We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC2606YML-EV

MIC2606YML EVALUATION BOARD

Overview

The MIC2605/6 is a 1.2MHz/2MHz, PWM DC/DC boost switching regulator. High power density is achieved with the MIC2605/6 internal 40V/0.5A switch and 1Ω schottky diode, allowing it to power large loads in a tiny footprint.

  • Refer to User Guide.

N/A

The MIC2605/6 evaluation board requires an input power source that is able to deliver greater than 500mA at 4.5V. 

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MIC2606YML Evaluation Board User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy