We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC2601YML-EV

MIC2601YML EVALUATION BOARD


  • Refer to User Guide.

Overview


The MIC2601/2 is a 1.2MHz/2MHz, PWM DC/DC boost switching regulator. High power density is achieved with the MIC2601/2 internal 40V / 1.2A switch, allowing it to powerlarge loads in a tiny footprint.

Package Contents

N/A

System Requirements

The MIC2601/2 evaluation board requires an input power source that is able to deliver greater than 500mA at 4.5V. 

Documentation


Title
Document Id
MIC2601YML Evaluation Board User Guide Download e1637e73-c82a-48d3-9277-e2afd9acb534