We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC24055YJL-EV

MIC24055YJL EVALUATION BOARD

Overview

The MIC24055 DC/DC synchronous buck regulator operates over an input supply range of 4.5V to 19V and provides a regulated output at up to 12A of load current. The output voltage is adjustable down to 0.8V with a typical accuracy of ±1%. The device operates at a switching frequency of 600kHz, which remains relatively constant with changes in input voltage and output load. The basic parameters of the MIC24055 evaluation board are a VIN supply of 5V to 19V, output voltage of 0.8V to 5V at 12A(1), and 600kHz switching frequency.
Refer to User Guide.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MIC24055YJL Evaluation Board User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy