We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MIC23450-AAAYML-EV

MIC23450-AAAYML EVALUATION BOARD


  • Refer to User Guide.

Overview


This board allows the customer to evaluate the MIC23450, a fully-integrated, triple-output, 2A, 3MHz switching regulator that features HyperLight Load® mode and power good (PG) output indicators. The MIC23450 is highly efficient throughout the output current range, drawing just 23μA of quiescent current for each channel in operation. The tiny 5mm x 5mm MLF® package saves board space and requires few external components. The MIC23450 provides ±2.5% output voltage accuracy and each channel responds typically in less than 10μs to a load transient with as low as 5mV output voltage ripple.

Package Contents

N/A

Documentation


Title
Document Id
MIC23450-AAAYML Evaluation Board User Guide Download e60af536-2a97-456a-9cb0-53ee93ef8789