The MIC23250 is a dual 400mA 4MHz switching regulator with HyperLight Load™ mode. The MIC23250 is highly efficient, consuming 33μA of quiescent current to operate both of its outputs. A Sub-1mm height solution is easily attainable using the tiny package (2mm x 2mm x 0.55mm) and only six external components. Small and fast, the MIC23250 can respond to a load transient at ultra-fast speed while reducing output peak-to-peak voltage.
N/A
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| MIC23250-S4YMT Evaluation Board User Guide | User Guide | Download |
Live Chat