The MIC23250 is a dual 400mA 4MHz switching regulator with HyperLight Load™ mode. The MIC23250 is highly efficient, consuming 33μA of quiescent current to operate both of its outputs. A Sub-1mm height solution is easily attainable using the tiny package (2mm x 2mm x 0.55mm) and only six external components. Small and fast, the MIC23250 can respond to a load transient at ultra-fast speed while reducing output peak-to-peak voltage.
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}