We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC23156-0YCS-EV

MIC23156-0YCS EVALUATION BOARD

Overview

The MIC23156 evaluation board allows the customer to evaluate a fully-integrated 1.5A, 3MHz synchronous buck regulator that features HyperLight Load® mode, a power good (PGOOD) output indicator, a programmable soft-start, and an output voltage scaling control through I2C. The MIC23156 is highly efficient throughout the output current range, drawing just 30μA of quiescent current during operation. The ability to dynamically change the output voltage in 10mV steps through I2C and maintain high output voltage accuracy makes the MIC23156 simple to use and versatile.

  • Refer to User Guide.
  • The MIC23156 evaluation board requires a single 10W power source adjustable from 2.7V to 5.5V. The loads can either be active (electronic load) or passive (resistor), and must be able to dissipate 5W. It is ideal, but not essential, to have an oscilloscope available to view the circuit waveforms. The simplest tests require two voltage meters to measure input and output voltages. Efficiency measurements require two voltage meters and two ammeters to prevent errors caused by measurement inaccuracies.
  • To use the dynamic voltage scaling feature, an I2 C serial programmer board (MICUSB I2 C Dongle EV), software package/kit (available for download online), and a computer are necessary. 

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MIC23156-0YCS Evaluation Board User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy