We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC23150-CYMT-EV

MIC23150-CYMT EVALUATION BOARD


Refer to User Guide.

Overview


The MIC23150 is a 2A 4MHz switching regulator featuring HyperLight Load™ mode. The MIC23150 is highly efficient throughout the entire output current range, drawing just 23μA of quiescent current in operaion. The MIC23150 provides accurate output voltage regulation under the most demanding conditions and responds extremely quickly to a load transient with exceptionally small output voltage ripple.

Documentation


Title
Document Id
MIC23150-CYMT Evaluation Board User Guide Download 0d1b2347-fbd3-435f-aedf-957bf27fab21