We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC23050-4YML-EV

MIC23050-4YML EVALUATION BOARD

Overview

The MIC23050 is a 500mA 4MHz switching regulator with HyperLight Load® mode. The MIC23050 is highly efficient throughout the load range and only draws 20μA of quiescent current. The MIC23050 operates from a 2.7V to 5.5V input and features internal power MOSFETs that can supply up to 500mA of output current. It can operate with a maximumduty cycle of 90%.

The MIC23050 has two modes of operation that is automatically selected by the internal circuitry. Under light load conditions from 1mA to 50mA, the MIC23050 goes into HyperLight Load mode. The MIC23050 HyperLight Load uses a Pulse-Frequency Modulation (PFM) control scheme that controls the off time at light load and keeps constant switching frequency in continuous mode. This allows the device to reduce the amount of switching needed at light loads, thus reducing the switching losses. The MIC23050 can attain 85% efficiency at 1mA output load. When the load is more than 50mA, HyperLight Load automatically switches back to Pulse-Width Modulation (PWM) mode to ensure high efficiency at higher loads. The two modes of operation ensure that the MIC23050 maintains the highest efficiency throughout the load range

  • Refer to User Guide.

N/A

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MIC23050-4YML Evaluation Board User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy