We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC23031-AYMT-EV

MIC23031-AYMT EVALUATION BOARD


Refer to User Guide.

Overview


The MIC23031 is a 400mA 4MHz switching regulator featuring HyperLight Load® mode. The MIC23031 is highly-efficient throughout the entire output current range, drawing just 21μA of quiescent current in operation. The tiny 1.6mm +/1.6mm Thin DFN package in combination with the 4MHz switching frequency enables a compact sub-1mm height solution with only three external components. The MIC23031 provides accurate output voltage regulation under the most demanding conditions responding extremely quickly to a load transient with exceptionally small output voltage ripple.

Documentation


Title
Document Id
MIC23031-AYMT Evaluation Board User Guide Download b6b645c1-b8a3-42c7-bcad-e877a6df2550