We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC23031-4YMT-EV

MIC23031-4YMT EVALUATION BOARD

Overview

The MIC23031 is a 400mA 4MHz switching regulatorfeaturing HyperLight Load® mode. The MIC23031 ishighly-efficient throughout the entire output current range, drawing just 21μA of quiescent current in operation. Thetiny 1.6mm  1.6mm Thin DFN package in combinationwith the 4MHz switching frequency enables a compact sub-1mm height solution with only three external components. The MIC23031 provides accurate outputvoltage regulation under the most demanding conditionsresponding extremely quickly to a load transient with exceptionally small output voltage ripple.

  • Refer to User Guide.

N/A

The MIC23031 evaluation board requires an input power source that is able to deliver greater than 500mA at 2.7V to the MIC23031. The output load can either be an active (electronic) or passive (resistive) load. 

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MIC23031-4YMT Evaluation Board User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy