The MIC23030 is a 400mA 8MHz switching regulator featuring HyperLight Load™ mode. The MIC23030 is highly efficient throughout the entire output current range, drawing just 21μA of quiescent current in operation. The tiny 1.6 x 1.6mm MLF® package, in combination with the 8MHz switching frequency, enables a compact sub-1mm height solution with only three external components. The MIC23030 provides accurate output voltage regulation under the most demanding conditions and responds extremely quickly to a load transient with exceptionally small output voltage ripple.
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}