We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC2299-15YML-EV

MIC2299-15YML EVALUATION BOARD


  • Refer to User Guide.

Overview


This board enables the evaluation of the 3.5A switch, High Power white LED driver MIC2299. The board includes components necessary to set the LED current to 20%,50% and 100% of the nominal LED current (1A). The external inputs also allow this to be programmed either with additional resistors or voltages on the DIM or BRTpins. A load disconnect switch prevents leakage and protects the battery against short circuits while in shutdown mode.

Package Contents

N/A

System Requirements

N/A

Documentation


Title
Document Id
MIC2299-15YML Evaluation Board User Guide Download ccf1a22b-3d84-4aae-a175-579aa26cb2d8