We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC2298-15YML-EV

MIC2298-15YML EVALUATION BOARD

Overview

This board enables the evaluation of the MIC2298, a fully integrated 7W net output minimum High Power white LED driver. The board includes components necessary to setthe LED current to 20%, 50% and 100% of the nominal LED current (1A). The external inputs also allow the LED current to be programmed either with additional resistorsor voltages on the DIM or BRT pins. Also the enable pin can be driven to force the part into low IQ mode.

Refer to User Guide.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MIC2298 Evaluation Board User’s Guide User Guide Download

Live Chat

Need Help?

Privacy Policy