We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC2295YML-EV

MIC2295YML EVALUATION BOARD

Overview

The Microchip MIC2295 is a small 1.2MHz constant frequency PWM DC/DC step-up switching regulator. The MIC2295 is available in either a thin SOT-23 or a 2mm x 2mm MLF® package. High power densities, in a very small size, are achieved using its internal 34V/1.2A switch. 

  • Refer to User Guide.

N/A

The MIC2295 evaluation board requires an input power source that is able to deliver greater than 1.2A at 2.5V. 

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MIC2295YML Evaluation Board User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy