We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC2253-06YML-EV

MIC2253-06YML EVALUATION BOARD

Overview

The MIC2253 is a high power density 1MHz PWM DC/DC boost regulator. The 3.5A minimum switch current limit combined with a 1MHz switching frequency allows the MIC2253 to use smaller inductors and deliver high power in a tiny solution size. The 2.5V to 10V input voltage range of MIC2253 allows direct operation from 1 and 2 cell Li-ion as well as 3 to 4cell NiCad, NiMH, Alkaline or lithium batteries. Maximum battery life is assured with a low 0.1μA shutdown current.

  • Refer to User Guide.

N/A

The MIC2253 Evaluation board requires a single 10W bench power source adjustable from 2.5V to 10V. The load can either be active (electronic load) or passive (resistor) with the capability to dissipate 7W. It is ideal to have an oscilloscope available to view the circuit waveforms, but not essential. For the simplest test, two voltage meters are required to measure input and output voltage. For efficiency measurements, two voltage meters and two ammeters are required to prevent errors due to measurement inaccuracies. 

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MIC2253-06YML Evaluation Board User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy