The MIC2207 is a high efficiency PWM buck (step-down) regulator that provides up to 3A of output current. The MIC2207 operates at 2MHz and has proprietary internal compensation that allows a closed loop bandwidth of over 200 KHz.
N/A
The MIC2207 evaluation board requires an input power source that is able to deliver greater than 2.7V at over 3A. The output load can either be an active or passive source.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| MIC2207YML Evaluation Board User Guide | User Guide | Download |
Live Chat