We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC2176-2YMM-5A-EV

MIC2176-2YMM-5A EVALUATION BOARD


  • Refer to User Guide.

Overview


The Microchip MIC2176-1/-2/-3 is a family of constantfrequency, synchronous buck controllers featuring a unique digitally modified adaptive ON-time control architecture. The MIC2176 family operates over an input supply range of 4.5V to 75V. The output voltage is adjustable down to 0.8V with a guaranteed accuracy of ±1%, and the device operates at a switching frequency of 100kHz, 200kHz, and 300kHz. 

Package Contents

N/A

System Requirements

The MIC2176 evaluation board requires only a single power supply with at least 10A current capability. A linear regulator, which includes a Zener and an NPN transistor, has been installed on the board to provide housekeeping for the MIC2176 controller. The output load can either be a passive or an active load. 

Documentation


Title
Document Id
MIC2176-2YMM-5A Evaluation Board User Guide Download 0f450662-bafd-41fa-8047-aa33638608d4