We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC2125YML-20A-EV

MIC2125YML-20A EVAL BOARD

Overview

The MIC2125/6 Demo Board has been developed to demonstrate the capabilities of the MIC2125/6 device with two adaptive ON-time control architectures:

The MIC2125 and MIC2126 Evaluation Boards require only a single power supply with at least 10A current capability. The MIC2125/6 each have an internal VDD LDO, so no external linear regulator is required to power the internal biasing of the IC. In applications with VIN < +5.5V, VDD should be tied to VIN to by-pass the internal linear regulator. The output load can either be a passive or an active load.
The MIC2125/6 Evaluation Boards do not have reverse polarity protection. Applying a negative voltage to the VIN and GND terminals may damage the device. The maximum VIN of the board is rated at 28V.

Hyper Speed Control® Architecture Enables:

  • High delta V operation (VIN = 28V and VOUT = 0.6V)
  • Any Capacitor™ stable
  • 4.5V to 28V Input Voltage
  • Adjustable Output Voltage from 0.6V to 24V
  • 200 kHz to 750 kHz Programmable Switching Frequency
  • HyperLight Load® (MIC2125)
  • Hyper Speed Control (MIC2126)
  • Enable Input and Power Good Output
  • Built-in 5V Regulator for Single-Supply Operation
  • Programmable Current Limit and “Hiccup” Mode Short-Circuit Protection
  • 7 ms Internal Soft-Start, Internal Compensation, and Thermal Shutdown
  • Supports Safe Start-Up into a Prebiased Output
  • –40°C to +125°C Junction Temperature Range
  • 16-pin, 3 mm × 3 mm QFN Package
  • 1 x MIC2125YML-20A Eval Board

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MIC2125/6 Demonstration Board User's Guide User Guide Download
MIC2125/6YML-20A Eval Board (MIC2125/6YML-20A-EV) Gerbers Board Design Files Download
MIC2125/6YML-20A Eval Board (MIC2125/6YML-20A-EV) SCH Board Design Files Download
MIC2125/6YML-20A Eval Board (MIC2125/6YML-20A-EV) BOM Board Design Files Download
MIC2125/6YML-20A Eval Board (MIC2125/6YML-20A-EV) Layouts Board Design Files Download
MIC2125/6 - 28V, Synchronous Buck Controllers Featuring Adaptive ON-Time Control Data Sheets Download

Live Chat

Need Help?

Privacy Policy