We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC2101YML-12A-EV

MIC2101YML-12A EVALUATION BOARD

Overview

The Microchip MIC2101/02 are constant-frequency, synchronous buck controllers featuring a unique adaptive ON-time control architecture. The MIC2101/02 operates over an input supply range of 4.5V to 38V and can be used to supply up to 15A of output current. The output voltage is adjustable down to 0.8V with a guaranteed accuracy of ±1%. The device operates with programmable switching frequency from 200kHz to 600kHz.

The MIC2101 is Hyper Light Load® architecture so it operates in pulse skipping mode at light load but from medium load to heavy load it operates in fixed frequency CCM mode. The MIC2102 is Hyper Speed Control™ architecture so it operates 

  • Input: 5V to 38V 
  • Output: 0.8V to 5V at 12A 
  • 600kHz Switching Frequency (Adjustable 200kHz to 600kHz)

N/A

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MIC2101YML-12A Evaluation Board User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy