We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MD2134DB2

MD2134DB2 - ULTRASOUND BEAMFORMING DEMO BOARD TRANSMITTER DEMOBOARD WITH COUPLED INDUCTOR

Overview

The MD2134DB2 is to used to generate the ultrasound transmit beamforming waveform with the Gaussian profile, and the adjustable frequency, amplitude and phase angle. It also provides information on how to design a user application circuit and PCB using the MD2134 and DN2625 devices.  The MD2134DB2 circuit uses two depletion-mode MOSFETs in the push-pull mode to drive the coupled inductor. The two depletion-mode MOSFETs are packaged in a single 5x5mm DFN package. The sources of the MOSFETs are directly driven by the MD2134’s two outputs, whose maximum peak sinking current is up to 3.0A. These current source outputs are controlled by the MD2134’s internal array-switch of the fast PAM current sources.

Please download the user guide for more information

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MD2134DB2 Demonstration Board User's Guide User Guide Download

Live Chat

Need Help?

Privacy Policy