We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MD2134DB1

MD2134DB1 - BEAMFORMING TRANSMITTER DEMO BOARD


Please download the user guide for more information

Overview


The MD2134DB1 is used to generate the ultrasound transmit beam forming waveform with the Gaussian profile, and the adjustable frequency, amplitude and phase angle. It also provides information about how to design a user application circuit and PCB using the MD2134K7 and DN2625DK6 devices.  The MD2134DB1 circuit uses a pair of depletion mode, high voltage, DN2625 MOSFETs in the push-pull mode to drive the center-tap wide band ultrasound output transformer.  The MOSFETs are in one 8-Lead DFN surface mount package.  The sources of the MOSFETs are directly driven by the MD2134’s two outputs, whose maximum peak sinking current is up to 3.3A. These current-source outputs are controlled by the MD1234’s internal current source switch array and the input signals M[3:0].

PLEASE CONTACT YOUR LOCAL MICROCHIP SALES OFFICE FOR DEMO BOARD AVAILABILITY.

Documentation


Title
Document Id
MD2134DB1 Demonstration Board User's Guide Download b55faea2-313c-4256-a135-a85ab5df243a