We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MD1715DB2

MD1715 TC8020 DEMOBOARD HIGH SPEED ±100V 3.2A PULSER

Overview

The MD1715DB2 demoboard can drive two transducers as a five-level, two channel transmitter for ultrasound and other applications. The demoboard consists of one MD1715 in a 6x6mm 40-lead QFN package driving 12 high voltage FETs in six TC8020s in one 8x8mm 56-lead QFN package. The CPLD programmable logic circuit 40MHz crystal oscillator generates accurate timing high-speed waveforms on a separate CPL board. There are multiple frequencie and waveform combinations that can be selected as bipolar pulse waveforms. External clock input can be used if the on board oscillator is disabled. The external trigger input can be used to synchronize the output waveforms. There are five push buttons for selecting the demo waveform, frequency, phase, mode selection functions. Color LEDs indicate the demo selection states. Jumpers on board for select the SMA connector to the external loads or the 220pF//1k on board dummy load.

Please download the user guide for more information.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MD1715DB2 User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy