We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MCP73113EV-1SOVP

MCP73113 OVP SINGLE CELL LI-ION BATTERY CHARGER EVALUATION BOARD


  • 6.5V Input Overvoltage Protection
  • 10% Preconditioning of deeply depleted cells
  • 32-Minute Preconditioning Timer
  • 6-Hour Safety Timer
  • 10% Automatic Charge Termination
  • 500 mA and 1000 mA Preset Fast Charge Current
  • Automatic Recharge
  • Thermal Regulation
  • One Blue LED indicates charge status
  • Small DFN packages with Exposed Pad as additional heat sink

Overview


The MCP73113 OVP Single-Cell Li-Ion Battery Charger Evaluation Board demonstrates the features of Microchip’s MCP73113 “Single-Cell Li-Ion / Li-Polymer Battery Charge Management Controller with Input Overvoltage Protection”.
Package Contents
The MCP73113 OVP Single-Cell Li-Ion Battery Charger Evaluation Board demonstrates the features of Microchip’s MCP73113 “Single-Cell Li-Ion / Li-Polymer Battery Charge Management Controller with Input Overvoltage Protection”.

Documentation


Title
Document Id
MCP73113EV-1SOVP Gerbers Download 09eff1a5-ff24-4862-9e06-f9ed19b83993
MCP73113 OVP Single-Cell Li-Ion Battery Charger Evaluation Board User's Guide Download 4cfbba0f-fe12-461c-a1d2-dce1b917eb0a