We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MCP1650EV

MCP1650 BOOST CONTROLLER EVAL BOARD


  • MCP1651 in a boost application configured in Bootstrap mode. This application circuit regulates the output to 5V while delivering 1A of current as the input voltage varies from 2.8V to 4.8V.
  • MCP1653 in a boost application configured in non-Bootstrap mode. This application circuit regulates the output voltage to 12V while delivering 400 mA of output current as the input voltage varies from 3.0V to 3.6V.

Overview


The MCP1650 Boost Controller Evaluation Board demonstrates Microchip Technology’s MCP165X Boost Controller product family in two high-power, boost-converter applications. The first application features the MCP1651 (8-pin MSOP) with the low battery detect feature and provides a regulated 5V output with an input voltage range of 2.8V to 4.8V. The second application uses the MCP1653 (10-pin MSOP), with both low battery detect and power good features. The input voltage for this application is 3.3V, with the output boosted to 12V.

Package Contents
The MCP1650 Boost Controller Evaluation Board demonstrates Microchip Technology’s MCP165X Boost Controller product family in two high-power, boost-converter applications. The first application features the MCP1651 (8-pin MSOP) with the low battery detect feature and provides a regulated 5V output with an input voltage range of 2.8V to 4.8V. The second application uses the MCP1653 (10-pin MSOP), with both low battery detect and power good features. The input voltage for this application is 3.3V, with the output boosted to 12V.

Documentation


Title
Document Id
MCP1650/51/52/53 Data Sheet Download 36759c64-cfca-4324-abac-8272404799bf
MCP1650 Boost Controller Evaluation Board Gerbers Download 95cfda23-75c7-4416-bea9-cb3e93b249cd
MCP1650 Evaluation Board User's Guide Download 7e05ef18-8835-42f1-b117-00618c9a6b10