We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MCP1650DM-DDSC1

MCP1650 SEPIC POWER SUPPLY DEMO BOARD

Overview

The MCP1650 SEPIC Power Supply Demo Board is used to evaluate Microchip’s MCP1650 boost controller in a low power application that requires a regulated output voltage from an input source that can be greater than, less than, or equal to the output voltage. As provided, the MCP1650 SEPIC Power Supply Demo Board generates a 5.0V output from a 3.0V to 7.0V source.

  • Wide input voltage range: 3.0V to 7.0V
  • Regulated 5.0V output voltage
  • Complete low profile, space-saving power supply
  • Maximum output current: 160 mA

N/A

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MCP1650/51/52/53 Data Sheet Data Sheets Download
MCP1650 SEPIC Power Supply Demo Board Gerbers Board Design Files Download
MCP1650 SEPIC Demo Board User's Guide User Guide Download

Live Chat

Need Help?

Privacy Policy