We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MCP1601EV

MCP1601 BUCK REGULATOR EVALUATION BOARD


  • Operates over a 2.7V to 5.5V input range while delivering 500 mA of output current
  • One of four output voltages can be selected using the on-board switch
  • Low noise fixed frequency PWM operation and light load PFM mode operation can be selected using the on board switch
  • External frequency synchronization can be implemented using a 1 MHz external clock source
  • ON/OFF switch for evaluating startup and shutdown operation

Overview


The MCP1601 Buck Regulator Evaluation Board demonstrates Microchip's MCP1601 Synchronous Buck Regulator, developed for battery powered applications as well as distributed power applications. The MCP1601 Evaluation Board is capable of operation over the entire 2.7V to 5.5V input range of the MCP1601 device. Two 2-position DIP switches are used, one to select the output voltage (1.8V, 2.05V, 2.45V or 3.28V) and one that turns the MCP1601 on and off with the other position selecting the mode of operation (PWM-pulse width modulation or PFM-pulse frequency modulation). Surface mount test points are used to apply power and load in addition to probing several points in the test circuit.

Package Contents
The MCP1601 Buck Regulator Evaluation Board demonstrates Microchip's MCP1601 Synchronous Buck Regulator, developed for battery powered applications as well as distributed power applications. The MCP1601 Evaluation Board is capable of operation over the entire 2.7V to 5.5V input range of the MCP1601 device. Two 2-position DIP switches are used, one to select the output voltage (1.8V, 2.05V, 2.45V or 3.28V) and one that turns the MCP1601 on and off with the other position selecting the mode of operation (PWM-pulse width modulation or PFM-pulse frequency modulation). Surface mount test points are used to apply power and load in addition to probing several points in the test circuit.

Documentation


Title
Document Id
MCP1601 Datasheet Download edba3331-17ec-44ca-81a6-fce925878b57
MCP1601 Buck Regulator Evaluation Board Gerbers Download 6347b871-c039-4a46-97d5-e2d219366fa0
MCP1601 Evaluation Board (Rev.1) User's Guide Download f3a5e1ca-0712-4894-bb74-be00a4e812a5