The MCP1256/7/8/9 Charge Pump Evaluation Board is an evaluation and demonstration tool for Microchip Technology’s MCP1256/7/8/9 Regulated 3.3V, Low-Ripple Charge Pumps with Low Operating Current SLEEP Mode or BYPASS Mode. The design provides for dynamic versatility.
The MCP1256/7/8/9 Charge Pump Evaluation Board is setup to evaluate simple, stand-alone, dc-to-dc conversion. Two evaluation circuits are provided, demonstrating the versatility of the MCP1256/7/8/9 device family. One evaluation circuit utilizes the MCP1256, demonstrating the SLEEP mode feature along with a power good indication. The other evaluation circuit utilizes the MCP1259, demonstrating the unique BYPASS mode feature along with a low battery indication.
When connected, the MCP1256/7/8/9 devices can be evaluated in a variety of applications.
N/A
Live Chat