The MAQ5280 eval board demonstrates the features of the MAQ5280, a high performance, linear regulator, offering a very low noise output with a very wide input voltage operating range, from 4.5V to 120V DC input voltage.
Ideal for high input voltage applications such as automotive and telecom, the MAQ5280 offers 2% initial accuracy, extremely high power supply rejection ratio (PSRR > 80dB) and low ground current (typically 31µA). The MAQ5280 can also be put into a zero-off-mode current state, drawing minuscule amount of current when disabled.
The MAQ5280 has a very wide input voltage range, with DC rated from –24V to +120V. This wide input range covers the automotive load dump range and the MAQ5280 is optimized for line transient response, making it ideal for harsh environment applications.
N/A
The MAQ5280 evaluation board requires an input power source that is able to deliver greater than 0.1A at +120VDC.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| MAQ5280YME Evaluation Board User Guide | User Guide | Download |
Live Chat