We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MA990001

CEC1712H-B2 PIM


  • Secure boot provides a hardware-based root of trust
  • Easy-to-use, seamless authentication and encryption capabilities for connected applications
  • Key Revocation
  • Code Rollback
  • Meets NIST800-193 Platform Firmware Resiliency guidelines
  • Robust hardware cryptography cypher suite
  • 2.5K bits User Programmable OTP
  • AES128, AES192, AES256SHA-1, SHA-256, SHA-512
  • RSA-1024 to RSA-4096
  • ECDSA, EC-KCDSA, Ed25519
  • True Random Number Generator
  • Monotonic Counter

Overview


DM990013 and DM990013-BNDL are successful evaluation and development boards for the CEC1712 32-bit ARM® Cortex®-M4 Controller with Integrated Crypto Accelerators. These boards ship with one CEC1702Q-B2 Plug in Module (PIM). As customers evaluate the CEC1702 and develop their projects, they require the ability to program the OTP (one-time-programmable) memory in the CEC1712. The CEC1712H-B2 Plug-In-Module (PIM) is designed to mate with the CEC1x02 Development Boards (#DM990013 and #DM90013-BNDL) to enable customers to evaluate, develop and program all aspects of the CEC1712, including the OTP.

Benefits:
• CEC1712 secure boot provides a HW-based root of trust. This is a critical feature for customers concerned about protecting their brand and revenue stream from the adverse effects of a pre-boot or root security breaches. An immutable identity and a root of trust ensure that the firmware is untouched and hasn’t been corrupted
• Firmware update authentication: Verifying that firmware updates have not been corrupted and are from a trusted source
• Authentication of system critical commands: Attesting that any system-critical command is from a known source with authorization to make the given change, preventing potentially devastating actions
• Protection of secrets with encryption: Safeguarding code and data to prevent theft or malicious activities

Package Contents

N/A

Documentation


Title
Document Id
Soteria-G1 Product Brief Download 78bd2f9b-043a-4909-888c-804b3e4c2e95