.
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.
The dsPIC30F6010A PIM is designed to demonstrate the capabilities of the dsPIC30F6010A family of devices using an 80-pin PIM interface. The dsPIC30F6010A is a high performance 16-bit Digital Signal Controller in an 80-pin TQFP package.
This PIM can be used to evaluate the following MCUs:
N/A
|
Title
|
|||
|---|---|---|---|
| dsPIC30F6010A 80-pin to 80-pin TQFP Plug-In Module (PIM) Information Sheet | Download |