This product is no longer available for sale. Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.
The dsPIC33FJ16MC102 and PIC24FJ16MC102 plug-in modules (Part No.MA330026 and
MA240026) are designed to demonstrate the capabilities of the dsPIC33FJ16MC102 and PIC24FJ16MC102 motor control devices using the dsPICDEM MCLV Development Board (DM330021)
or dsPICDEM MCHV Development Board (DM330023).
The dsPIC33FJ16MC102 device is an ultra low cost high-performance 16-bit digital signal controller within a small 28-pin 6x6 mm QFN package. The PIC24FJ16MC102 device offers the same functionality
as the dsPIC33FJ16MC102, with the exception of DSP capabilities.
This PIM can be used to evaluate the following MCUs: PIC24FJ16MC101 PIC24FJ16MC102
.
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.
The dsPIC33FJ16MC102 and PIC24FJ16MC102 plug-in modules (Part No.MA330026 and
MA240026) are designed to demonstrate the capabilities of the dsPIC33FJ16MC102 and PIC24FJ16MC102 motor control devices using the dsPICDEM MCLV Development Board (DM330021)
or dsPICDEM MCHV Development Board (DM330023).
The dsPIC33FJ16MC102 device is an ultra low cost high-performance 16-bit digital signal controller within a small 28-pin 6x6 mm QFN package. The PIC24FJ16MC102 device offers the same functionality
as the dsPIC33FJ16MC102, with the exception of DSP capabilities.
This PIM can be used to evaluate the following MCUs: PIC24FJ16MC101 PIC24FJ16MC102
Cannot load image!
Documentation
Filter by Document Type
Search Documentation
Title
Document Category
dsPIC33FJ16MC102 and PIC24FJ16MC102 PIM Information Sheet
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}