We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MA180022

PIC18F85J90 PLUG-IN MODULE (PIM)

Overview

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

This processor PIM includes a 80-pin PIC18F85J90 MCU sample. The PIM plugs into the PICDEM LCD 2 Demonstration Board.

This PIM can be used to evaluate the following MCUs:

N/A

N/A

Cannot load image!

Live Chat

Need Help?

Privacy Policy