We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: KSZ8775CLX-EVAL

KSZ8775CLX EVAL BOARD

Overview

The KSZ8775CLX is one of KSZ8795 family. KSZ8775CLX contains three MAC/PHYs for three copper ports, one MAC4 interface with RMII interface and one GMAC5 interface with configurable RGMII/MII/RMII interfaces for up-link. The device had been designed with cost sensitive systems in mind but still offers a multitude of new features such as port based security ACL filtering, 802.1az EEE, LinkMD and so on. Also support port and tag based VLAN; QoS priority; CPU control SPI interfaces and CPU control MDC/MDIO for the register access. The KSZ8775CLX is an excellent choice in broadband gateway applications, integrated broadband router applications, managed media converter, industrial automatic, automotive, etc. fields and as a standalone 3-port switch. The KSZ8775CLX-EVAL board is designed to allow the user to experience first-hand the rich feature set of this exciting new product. The evaluation board ishighly configurable and easy to use.

  • KSZ8775 Integrated 5-port 10/100 Managed Ethernet Switch
  • 3 RJ-45 Jacks for Ethernet LAN and WAN Interfaces with Corresponding Isolation Magnetics.
  • Auto MDI/MDIX on All Ports.
  • 1 Female and 1 Male Connectors are for the port 4 SW5-RMII interfaces
  • 1 Female and 1 Male Connectors are for the port 5 SW-5RGMII/MII/RMII interfaces. Easily set each interface mode by jumpers.
  • Easily set to different VDDIO of 3.3V, 2.5V and 1.8V by jumpers.
  • 1 USB Port Interface Configurable to Emulate an SPI or MDC/MDIO Interface for all control registers and all MIIM registers access by using Window GUI and DOS based software tools.
  • 2 LEDs Per Port with 4 LED modes to Indicate the Status and Activity
  • The board powered can be used by either USB port or 5V DC power supply.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
KSZ8775CLX Design Package Supporting Collateral Download

Live Chat

Need Help?

Privacy Policy