We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: HV9931DB1

LED DRIVER DEMOBOARD INPUT 120VAC // OUTPUT 350MA, 40V (14W)

Overview

The HV9931 LED driver is primarily targeted at low to medium power LED lighting applications where galvanic isolation of the LED string is not an essential requirement. The driver provides near unity power factor and constant current regulation using a two stage topology driven by a single MOSFET and control IC. Triac dimming of this design is possible with the addition of some components for preloading and inrush current shaping.   The HV9931DB2 demoboard is designed for a fixed string current of 350mA and a string voltage of 40V for a load power of about 14W. The board will regulate current for an output voltage down to 0V.


Please download the user guide for more information.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
HV9931DB1 User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy