We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: HV9911DB2

HV9911DB2 - BOOST LED DRIVER DEMOBOARD


  • Please download the user guide for more information.

Overview


The HV9911DB2 is an LED driver capable of driving up to twenty 100mA LEDs in series from an input of 9 - 16V DC. The demoboard uses Supertex’s HV9911 IC in a boost topology. The converter has a very good initial regulation, (+/-5%), and excellent line and load regulation over the entire input and output voltage range (<+/- 1%). The full load efficiency of the converter is typically greater than 85%.

PLEASE CONTACT YOUR LOCAL MICROCHIP SALES OFFICE FOR DEMO BOARD AVAILABILITY.

Package Contents

N/A

Documentation


Title
Document Id
HV9911DB2 User Guide Download b3d75f7a-1a38-41b5-8dfd-9b9e887c21d4