We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: HV9911DB1

HIGH BRIGHTNESS BOOST LED DRIVER DEMOBOARD

Overview

The HV9911DB1 is an LED driver capable of driving up to 20 one-watt LEDs in series from an input of 21 - 27VDC. The demoboard uses HV9911 in a boost topology. The converter has a very good initial regulation (+/-5%) and excellent line and load regulation over the entire input and output voltage range (<+/- 1%). The full load efficiency of the converter is typically greater than 90%.  The HV9911DB1 is also protected against open LED and output short circuit conditions. It is also protected under input undervoltage conditions by limiting the input current. It has an excellent PWM dimming response, with typical rise and fall times less than 2.0μs, which will allow high PWM dimming ratios. 

  • Please download the user guide for more information.

N/A

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
HV9911DB1 User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy