We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: HV7355DB1

HV7355DB1 - 150V, 1.5A, UNIPOLAR ULTRASOUND PULSER DEMO BOARD

Overview

The HV7355 is a monolithic eight-channel, high-speed, high voltage, unipolar ultrasound transmitter pulser. This integrated, high performance circuit is in a single, 8x8x0.9mm, 56-lead QFN package. The HV7355DB1 is used to generate the basic high voltage pulse waveform as an ultrasound transmitting pulser.


Please download the user guide for more information

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
HV7355DB1 Demonstration Board User's Guide User Guide Download

Live Chat

Need Help?

Privacy Policy