The EVB-USB82640 USB Hub Combo evaluation platform features the USB82640 Ultra Fast USB 2.0 Multi-Format Flash Media Controller. It is designed to support internal default settings and either an external I2C EEPROM for customized functionality or SPI flash device for external firmware. The EVB-USB82640 supports two USB 2.0 downstream hub ports with individual port power and over-current sense as well as one media interface.
The EVB-USB82640 USB Hub Combo evaluation platform features the USB82640 Ultra Fast USB 2.0 Multi-Format Flash Media Controller. It is designed to support internal default settings and either an external I2C EEPROM for customized functionality or SPI flash device for external firmware. The EVB-USB82640 supports two USB 2.0 downstream hub ports with individual port power and over-current sense as well as one media interface.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| EVB USB82640 Evaluation Board Schematics, PDF | Board Design Files | Download | ||
| EVB USB82640 Evaluation Board Schematics, OrCAD | Board Design Files | Download | ||
| EVB USB82640 Evaluation Board Gerber Files | Board Design Files | Download | ||
| EVB USB82640 Evaluation Board Bill of Materials | Miscellaneous | Download | ||
| EVB-USB82640 - Customer Evaluation Board User's Guide | User Guide | Download |
Live Chat