We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EVB-USB4624BCUH

USB4624 4-PORT SWITCHABLE USB 2.0 AND HSIC EVB


The USB4624 is fully compliant with the USB 2.0 Specification, USB 2.0 Link Power Management LPM Addendum, High-Speed Inter-Chip HSIC USB Electrical Specification Revision 1.0 and supports both a HSIC and a USB 2.0 upstream host.

Overview


This product is no longer available for sale.

The EVB-USB4624BCUH is a 4-layer RoHS-compliant Evaluation Board that utilizes the USB4624 to provide a fully functional 4-port high-speed hub with battery charging capabilities. The USB4624 is fully compliant with the USB 2.0 Specification, USB 2.0 Link Power Management LPM Addendum, High-Speed Inter-Chip HSIC USB Electrical Specification Revision 1.0 and supports both a HSIC and a USB 2.0 upstream host. The USB4624 has four downstream ports and supports both upstream and downstream battery charging. The USB4624 is configured for operation through internal default settings and supports custom configurations through the ProTouch tool or an external 8-Mbit SPI Flash device. The EVB-USB4624BCUH demonstrates driver compatibility with Microsoft Windows 7, Windows XP, Mac OS X 10.4 and Linux hub drivers.

Documentation


Title
Document Id
EVB-USB4624BCUH-01 Evaluation Board Bill of Materials Download 93d4f220-14bc-42b3-b4b3-e0ccf7050275
EVB-USB4624BCUH-01 Evaluation Board Schematic - OrCAD Download fa744ee1-4baa-4f5b-ba1c-71f513f4c05c
EVB-USB4624BCUH-01 Evaluation Board Schematic - PDF Download 562c3a55-68eb-4a9a-80aa-cbf919b1e1a9
EVB-USB4624BCUH-01 Evaluation Board Gerber Files Download 31994bd9-092b-4d2a-8062-f4152e209c8c
EVB-USB4624BCUH Evaluation Board User's Guide Download 9a07b1f6-19df-414b-86da-600f5d80d92c