This product is no longer available for sale.
The EVB-USB4604BCH is a 4-layer RoHS-compliant Evaluation Board that utilizes the USB4604 to provide a fully functional 4-port high-speed hub with battery charging capabilities and has a High-Speed Inter-Chip HSIC upstream port. The EVB-USB4604BCH also features the UCS1002 programmable USB port power controller. The USB4604 is configured for operation through internal default settings and supports custom configurations through the ProTouch and ProLink tools, and optionally through an external 2-Mbit SPI Flash socketable device. To allow maximum operational flexibility, all LED and port control signal pins are under firmware control and are available as GPIOs for customer-specific use. The EVB-USB4604BCH demonstrates driver compatibility with Microsoft Windows 7, Windows XP, Mac OS X 10.4 and Linux hub drivers.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| EVB-USB4604 Schematic | Board Design Files | Download | ||
| EVB-USB4604BCH-01 Evaluation Board Bill of Materials | Board Design Files | Download | ||
| EVB-USB4604BCH-01 Evaluation Board Schematic - PDF | Board Design Files | Download | ||
| EVB-USB4604BCH-01 Evaluation Board Schematic - OrCAD | Board Design Files | Download | ||
| EVB-USB4604BCH Evaluation Board User's Guide | User Guide | Download |
Live Chat