The Microchip USB2513B MultiTRAK™ is a Low-Power, Full-Featured, OEM configurable, Hi-Speed USB 2.0 compliant hub with three downstream ports. Each of these downstream ports in the USB2513B device is capable of supporting battery charging per the USB Battery Charging Specification, Revision 1.1. The EVB-USB2513BC Evaluation Board demonstrates a standalone application for the hub with advanced power saving options and configurable port assignments. It is designed to support internal default configuration settings and an external optional I2C EEPROM for custom configured functionality.
Each of these downstream ports in the USB2513B device is capable of supporting battery charging per the USB Battery Charging Specification, Revision 1.1.
Live Chat