The EVB-UFX6000-TC is a USB 2.0 graphics solution that utilizes 480 Mbps Hi-Speed USB technology as a display interface. Capable of interfacing with VGA, DVI and HDMI-enabled displays without glue logic. The EVB-UFX6000-TC is capable of supporting full 1080p HD resolution over a USB Hi-Speed link.
Live Chat