We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EVB-LAN9250

EVB-LAN9250 - LAN9250 - 10/100 ETHERNET CONTROLLER & PHY

Overview

Note: The EVB-LAN9250 is End of Life and not available. To get started with the LAN9250, check out the ETH 3 Click board from Mikroe: https://www.mikroe.com/eth-3-click

The LAN9250 is a full-featured, High-Performance, single-chip 10/100 Ethernet controller designed for embedded applications where performance, flexibility, ease of integration and system cost control are required. The LAN9250 includes an integrated Ethernet MAC and PHY with a high-performance SRAM-like slave interface. The simple, yet highly functional host bus interface provides a glue-less connection to most common 8 or 16-bit microprocessors and microcontrollers as well as 32-bit microprocessors with an 8 or 16-bit external bus. Alternatively, the device can be accessed via SPI/SQI. We allow for a network connections to RJ45 sockets or can optionally fit optical interfaces to accommodate fiber via an SFP module. The EVB has on on-board PIC32MX SOC which can be interfaced to LAN9250 using HBI or SPI interface .

  • The EVB-LAN9250- supports an Integrated PHY's via on board RJ45 Connectors.
  • The EVB-LAN9250-supports HBI , SPI & SQI Interface
  • Option for on-board Fiber Interface via SFP module
  • The on-board EEPROM to configure the Switch configuration

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
EVB-LAN9250 Evaluation Board User’s Guide User Guide Download
EVB-LAN9250 Gerber Files Board Design Files Download
EVB-LAN9250 BOM Board Design Files Download
EVB-LAN9250 Schematics, DSN Board Design Files Download
EVB-LAN9250 Schematics, PDF Board Design Files Download

Live Chat

Need Help?

Privacy Policy