We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EVB-LAN9220-MINI

LAN9220 HIGH-PERFORMANCE 16-BIT SMALL FORMFACTOR 10/100 ETHERNET CONTROLLER EVAL

Overview

The LAN9220 is a full-featured, single-chip 10/100 Ethernet controller designed for embedded applications where performance, flexibility, ease of integration and system cost control are required. The LAN9220 includes an integrated Ethernet MAC and PHY with an SRAM-like slave interface. The simple, yet highly functional host bus interface provides a glue-less connection to most common 16-bit microprocessors and microcontrollers. This MINI board enables developers to connect directly to a host bus via a standard connector.

  • Integrated Ethernet MAC and PHY with an SRAM-like slave interface.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
EVB9220_EVB9221 Mini Development Card Schematic, OrCAD Board Design Files Download
EVB9220_EVB9221 Mini Development Card Gerber Files Board Design Files Download
EVB9220/EVB9221 Mini Development Card Schematic, PDF Board Design Files Download
LAN9220 Reference Design Bill of Materials Board Design Files Download

Live Chat

Need Help?

Privacy Policy